IESNA:LM-63-2002
[TEST]P1301391
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS17R50W2N902750DE010 E3D1WH_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R50 optic, 2700K CCT AND, 90CRI , E3D1WH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1504
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 19.4
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
2396.9 2393.2 2382.5 2367.2 2346.5 2324.2 2300.3 2274.8 2250.9 2223.4
2192.6 2157 2116.2 2065.2 2010 1946.9 1880 1815.3 1749 1690.6
1638.6 1588.7 1531.9 1466.7 1390.3 1296.3 1194.5 1080.9 967.9 845.8
711.6 585.8 470.1 419.7 368.8 282.8 209.1 153.4 114.1 98.7
85.4 66.3 52.5 29.7 17 9.6 3.7 1.6 1.1 1.1
0.5 0.5 0.5 0.5 0 0 0 0 0 0
0 0 0
